??
CAD model selection
AE41 67189305 210 225 13
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE41 - Wiper
Bill of material
AE41 67189305 210 225 13
ARTIKELNR
Item no.
67189305
D
d
210.0 mm
D1
225.0 mm
NUT
Groove
D2
222.0 mm
L1
6.5 mm
H
13.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.