??
CAD model selection
AE41 67189307 160 172 10
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE41 - Wiper
Bill of material
AE41 67189307 160 172 10
ARTIKELNR
Item no.
67189307
D
d
160.0 mm
D1
172.0 mm
NUT
Groove
D2
169.0 mm
L1
5.5 mm
H
10.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.