??
CAD model selection
AE47 67189308 40 48 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE47 - Wiper
Bill of material
AE47 67189308 40 48 7
ARTIKELNR
Item no.
67189308
D
d
40.0 mm
D1
48.0 mm
NUT
Groove
D2
46.0 mm
L1
4.0 mm
H
7.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.