??
CAD model selection
AE42 67189362 97 105 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE42 - Wiper
Bill of material
AE42 67189362 97 105 7
ARTIKELNR
Item no.
67189362
D
d
97.0 mm
D1
105.0 mm
NUT
Groove
L1
5.0 mm
H
7.0 mm
D2
100.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.