??
CAD model selection
KK22 67189380 80 66 22.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK22 - Compact seal
Bill of material
KK22 67189380 80 66 22.5
ARTIKELNR
Item no.
67189380
D
80.0 mm
D1
d1
66.0 mm
D2
d2
76.0 mm
NUT
Groove
L1
22.5 mm
L2
5.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.