??
CAD model selection
AE40 67189390 15 21.6 5.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67189390 15 21.6 5.5
ARTIKELNR
Item no.
67189390
D
d
15.0 mm
D1
21.6 mm
NUT
Groove
L1
3.8 mm
H
5.5 mm
D2
18.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.