??
CAD model selection
AE40 67189391 19 28.4 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67189391 19 28.4 7
ARTIKELNR
Item no.
67189391
D
d
19.0 mm
D1
28.4 mm
NUT
Groove
L1
5.3 mm
H
7.0 mm
D2
23.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.