??
CAD model selection
AD51 67189423 105 117 11
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD51 - Wiper
Bill of material
AD51 67189423 105 117 11
ARTIKELNR
Item no.
67189423
DD
d
105.0 mm
NUT
Groove
D1
117.0 mm
D2
110.0 mm
D3
114.0 mm
L1
5.5 mm
L
8.2 mm
H
11.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.