??
CAD model selection
KK22 67189683 100 86 22.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK22 - Compact seal
Bill of material
KK22 67189683 100 86 22.5
ARTIKELNR
Item no.
67189683
D
100.0 mm
D1
d1
86.0 mm
D2
d2
96.0 mm
NUT
Groove
L1
22.5 mm
L2
5.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.