??
CAD model selection
KK22 67189688 200 180 31.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK22 - Compact seal
Bill of material
KK22 67189688 200 180 31.5
ARTIKELNR
Item no.
67189688
D
200.0 mm
D1
d1
180.0 mm
D2
d2
196.0 mm
NUT
Groove
L1
31.5 mm
L2
9.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.