??
CAD model selection
AE40 67189769 40 52.2 8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67189769 40 52.2 8
ARTIKELNR
Item no.
67189769
D
d
40.0 mm
D1
52.2 mm
NUT
Groove
L1
6.3 mm
H
8.0 mm
D2
46.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.