??
CAD model selection
AD51 67190005 8 14 5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD51 - Wiper
Bill of material
AD51 67190005 8 14 5
ARTIKELNR
Item no.
67190005
DD
d
8.0 mm
NUT
Groove
D1
14.0 mm
D2
9.5 mm
D3
12.0 mm
L1
3.2 mm
L
4.0 mm
H
5.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.