??
CAD model selection
KK03 67190270 180 158 26.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67190270 180 158 26.5
ARTIKELNR
Item no.
67190270
D
180.0 mm
D1
d1
158.00 mm
D2
d2
176.00 mm
NUT
Groove
L1
26.50 mm
L2
5.10 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.