??
CAD model selection
AD51 67190271 55 63 8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD51 - Wiper
Bill of material
AD51 67190271 55 63 8
ARTIKELNR
Item no.
67190271
DD
d
55.0 mm
NUT
Groove
D1
63.0 mm
D2
58.5 mm
D3
61.0 mm
L1
4.0 mm
L
6.0 mm
H
8.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.