??
CAD model selection
AE40 67190277 33 42.6 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67190277 33 42.6 7
ARTIKELNR
Item no.
67190277
D
d
33.0 mm
D1
42.6 mm
NUT
Groove
L1
5.3 mm
H
7.0 mm
D2
36.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.