??
CAD model selection
KK03 67190283 240 215 25.4
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67190283 240 215 25.4
ARTIKELNR
Item no.
67190283
D
240.0 mm
D1
d1
215.00 mm
D2
d2
231.62 mm
NUT
Groove
L1
25.40 mm
L2
12.70 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.