??
CAD model selection
KK03 67190284 32 24 10
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67190284 32 24 10
ARTIKELNR
Item no.
67190284
D
32.0 mm
D1
d1
24.00 mm
D2
d2
29.00 mm
NUT
Groove
L1
10.00 mm
L2
4.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.