??
CAD model selection
KK03 67192307 210 185 25.4
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67192307 210 185 25.4
ARTIKELNR
Item no.
67192307
D
210.0 mm
D1
d1
185.00 mm
D2
d2
201.62 mm
NUT
Groove
L1
25.40 mm
L2
12.70 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.