??
CAD model selection
AD51 67192471 210 225 13
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD51 - Wiper
Bill of material
AD51 67192471 210 225 13
ARTIKELNR
Item no.
67192471
DD
d
210.0 mm
NUT
Groove
D1
225.0 mm
D2
217.0 mm
D3
221.0 mm
L1
6.4 mm
L
9.5 mm
H
13.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.