??
CAD model selection
AD51 67192473 40 48 5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD51 - Wiper
Bill of material
AD51 67192473 40 48 5
ARTIKELNR
Item no.
67192473
DD
d
40.0 mm
NUT
Groove
D1
48.0 mm
D2
43.5 mm
D3
46.0 mm
L1
3.2 mm
L
4.0 mm
H
5.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.