??
CAD model selection
AE40 67192480 27 35.6 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67192480 27 35.6 7
ARTIKELNR
Item no.
67192480
D
d
27.0 mm
D1
35.6 mm
NUT
Groove
L1
5.3 mm
H
7.0 mm
D2
30.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.