??
CAD model selection
AE40 67192486 210 225 16
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67192486 210 225 16
ARTIKELNR
Item no.
67192486
D
d
210.0 mm
D1
225.0 mm
NUT
Groove
L1
10.2 mm
H
16.0 mm
D2
217.6 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.