??
CAD model selection
AE40 67192728 12 18.6 5.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67192728 12 18.6 5.5
ARTIKELNR
Item no.
67192728
D
d
12.0 mm
D1
18.6 mm
NUT
Groove
L1
3.8 mm
H
5.5 mm
D2
15.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.