??
CAD model selection
AE42 67192733 60 70.6 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE42 - Wiper
Bill of material
AE42 67192733 60 70.6 7
ARTIKELNR
Item no.
67192733
D
d
60.0 mm
D1
70.6 mm
NUT
Groove
L1
5.5 mm
H
7.0 mm
D2
66.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.