??
CAD model selection
AE42 67192825 14 20.6 5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE42 - Wiper
Bill of material
AE42 67192825 14 20.6 5
ARTIKELNR
Item no.
67192825
D
d
14.0 mm
D1
20.6 mm
NUT
Groove
L1
3.8 mm
H
5.0 mm
D2
17.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.