??
CAD model selection
AE42 67192826 65 73.6 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE42 - Wiper
Bill of material
AE42 67192826 65 73.6 7
ARTIKELNR
Item no.
67192826
D
d
65.0 mm
D1
73.6 mm
NUT
Groove
L1
5.3 mm
H
7.0 mm
D2
68.0 mm
Download CAD models
Previews - 3D