??
CAD model selection
KK03 67192857 110 90 25.3
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67192857 110 90 25.3
ARTIKELNR
Item no.
67192857
D
110.0 mm
D1
d1
90.00 mm
D2
d2
102.60 mm
NUT
Groove
L1
25.30 mm
L2
9.52 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.