??
CAD model selection
AE42 67193090 65 75.6 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE42 - Wiper
Bill of material
AE42 67193090 65 75.6 7
ARTIKELNR
Item no.
67193090
D
d
65.0 mm
D1
75.6 mm
NUT
Groove
L1
5.3 mm
H
7.0 mm
D2
68.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.