??
CAD model selection
KK03 67193167 38.1 25.4 15.87
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67193167 38.1 25.4 15.87
ARTIKELNR
Item no.
67193167
D
38.1 mm
D1
d1
25.40 mm
D2
d2
34.54 mm
NUT
Groove
L1
15.87 mm
L2
6.35 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.