??
CAD model selection
AE40 67193202 250 270 18
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67193202 250 270 18
ARTIKELNR
Item no.
67193202
D
d
250.0 mm
D1
270.0 mm
NUT
Groove
L1
10.2 mm
H
18.0 mm
D2
260.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.