??
CAD model selection
KK03 67194090 50.8 34.92 19.05
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67194090 50.8 34.92 19.05
ARTIKELNR
Item no.
67194090
D
50.8 mm
D1
d1
34.92 mm
D2
d2
46.23 mm
NUT
Groove
L1
19.05 mm
L2
6.35 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.