??
CAD model selection
KK03 67194092 50.8 41.27 11.1
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67194092 50.8 41.27 11.1
ARTIKELNR
Item no.
67194092
D
50.8 mm
D1
d1
41.27 mm
D2
d2
46.27 mm
NUT
Groove
L1
11.10 mm
L2
3.81 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.