??
CAD model selection
KK03 67197395 101.6 82.55 23.81
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67197395 101.6 82.55 23.81
ARTIKELNR
Item no.
67197395
D
101.6 mm
D1
d1
82.55 mm
D2
d2
95.76 mm
NUT
Groove
L1
23.81 mm
L2
6.35 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.