??
CAD model selection
KK03 67205083 230 205 25.4
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67205083 230 205 25.4
ARTIKELNR
Item no.
67205083
D
230.0 mm
D1
d1
205.00 mm
D2
d2
221.62 mm
NUT
Groove
L1
25.40 mm
L2
12.70 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.