??
Selección de modelo CAD
WC 49382998 30 50 10
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WC - Radial shaft seal
Bill of material
WC 49382998 30 50 10
ARTIKELNR
Item no.
49382998
D1
d1
30.00 mm
D2
d2
50.00 mm
NUT
Groove
B
b
10.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.