??
Selección de modelo CAD
WB 49383277 12 20 5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WB - Radial shaft seal
Bill of material
WB 49383277 12 20 5
ARTIKELNR
Item no.
49383277
D1
d1
12.00 mm
D2
d2
20.00 mm
NUT
Groove
B
b
5.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.