??
Selección de modelo CAD
WB 49383661 11 17 4
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WB - Radial shaft seal
Bill of material
WB 49383661 11 17 4
ARTIKELNR
Item no.
49383661
D1
d1
11.00 mm
D2
d2
17.00 mm
NUT
Groove
B
b
4.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.