??
Selección de modelo CAD
WBS 49383830 31.7 44.4 6.3
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBS - Radial shaft seal
Bill of material
WBS 49383830 31.7 44.4 6.3
ARTIKELNR
Item no.
49383830
D1
d1
31.70 mm
D2
d2
44.40 mm
NUT
Groove
B
b
6.30 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.