??
Selección de modelo CAD
WC 49416010 25 42 10
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WC - Radial shaft seal
Bill of material
WC 49416010 25 42 10
ARTIKELNR
Item no.
49416010
D1
d1
25.00 mm
D2
d2
42.00 mm
NUT
Groove
B
b
10.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.