??
Selección de modelo CAD
WC 67017247 30 62 9
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WC - Radial shaft seal
Bill of material
WC 67017247 30 62 9
ARTIKELNR
Item no.
67017247
D1
d1
30.00 mm
D2
d2
62.00 mm
NUT
Groove
B
b
9.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.