??
Selección de modelo CAD
WC 67018314 105 130 15
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WC - Radial shaft seal
Bill of material
WC 67018314 105 130 15
ARTIKELNR
Item no.
67018314
D1
d1
105.00 mm
D2
d2
130.00 mm
NUT
Groove
B
b
15.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.