??
Selección de modelo CAD
WC 67018330 110 130 13
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WC - Radial shaft seal
Bill of material
WC 67018330 110 130 13
ARTIKELNR
Item no.
67018330
D1
d1
110.00 mm
D2
d2
130.00 mm
NUT
Groove
B
b
13.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.