??
Selección de modelo CAD
WB 67018441 160 200 15
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WB - Radial shaft seal
Bill of material
WB 67018441 160 200 15
ARTIKELNR
Item no.
67018441
D1
d1
160.00 mm
D2
d2
200.00 mm
NUT
Groove
B
b
15.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.