??
Selección de modelo CAD
WAO 67021504 60 70 10
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WAO - Radial shaft seal
Bill of material
WAO 67021504 60 70 10
ARTIKELNR
Item no.
67021504
D1
d1
60.0 mm
D2
d2
70.00 mm
NUT
Groove
B
b
10.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.