??
Selección de modelo CAD
WAOK 67022039 5 10 2
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WAOK - Radial shaft seal
Bill of material
WAOK 67022039 5 10 2
ARTIKELNR
Item no.
67022039
D1
d1
5.0 mm
D2
d2
10.0 mm
NUT
Groove
B
b
2.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.