??
Selección de modelo CAD
WC 67035443 395 430 18
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WC - Radial shaft seal
Bill of material
WC 67035443 395 430 18
ARTIKELNR
Item no.
67035443
D1
d1
395.00 mm
D2
d2
430.00 mm
NUT
Groove
B
b
18.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.