??
Selección de modelo CAD
WB 67038676 100 120 8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WB - Radial shaft seal
Bill of material
WB 67038676 100 120 8
ARTIKELNR
Item no.
67038676
D1
d1
100.00 mm
D2
d2
120.00 mm
NUT
Groove
B
b
8.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.