??
Selección de modelo CAD
WBO 67042092 55 65 5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBO - Radial Shaft Seals
Bill of material
WBO 67042092 55 65 5
ARTIKELNR
Artikel-Nr.
67042092
D1
d1
55.00 mm
D2
d2
65.00 mm
NUT
Groove
B
b
5.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.