??
Selección de modelo CAD
WBO 67046548 38 45 3
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBO - Radial Shaft Seals
Bill of material
WBO 67046548 38 45 3
ARTIKELNR
Artikel-Nr.
67046548
D1
d1
38.00 mm
D2
d2
45.00 mm
NUT
Groove
B
b
3.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.