??
Selección de modelo CAD
WBO 67046825 53.97 73.02 6.3
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBO - Radial Shaft Seals
Bill of material
WBO 67046825 53.97 73.02 6.3
ARTIKELNR
Artikel-Nr.
67046825
D1
d1
53.97 mm
D2
d2
73.02 mm
NUT
Groove
B
b
6.3 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.